??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS R08RR01-PSM80C-EP00,2-GS49
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS R08RR01-PSM80C-EP00,2-GS49
VERF
Availability
Available
BC
Order code
BCS0055
TC
Product identifier
BCS R08RR01-PSM80C-EP00,2-GS49
PX
Product view
44696_02
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection
W
Weight
0.024 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS0055
DESCRIPT
Description
Dimension = 34 x 16 x 8 mm, Series = R08, Installation = for flush mounting, Connection = Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Range = 1...8 mm, Sensitivity = Switching distance adjustable, Housing material = PP, Material sensing surface = PP, Ambient temperature = -30...70 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.